Kit Phase Arm Assy for S3 starter
175G0212
Each phase arm kit contains 1 SCR. MCD600 soft starters requires 3 phase
ark kits for a full replacement
Each phase arm kit contains 1 SCR. MCD600 soft starters requires 3 phase
ark kits for a full replacement
Gross weight | 12 kg |
Net weight | 12 kg |
Volume | 25 l |
EAN | 5714853346530 |
Gross weight | 12 kg |
Net weight | 12 kg |
Volume | 25 l |
EAN | 5714853346530 |
Power devices | Inverter SCR |
Power devices | Inverter SCR |
/Current Rating |
667 A 654 A 590 A 736 A |
/Series | (6) 600 series |
/Current Rating |
667 A 654 A 590 A 736 A |
/Series | (6) 600 series |