Kit Internal Bypass Driver for S3 size
175G0211
Digital output card for controling internal bypass contactors. Each
contactor can be controlled separatly
Digital output card for controling internal bypass contactors. Each
contactor can be controlled separatly
Gross weight | 0.32 kg |
Net weight | 0.32 kg |
Volume | 0.941 l |
Gross weight | 0.32 kg |
Net weight | 0.32 kg |
Volume | 0.941 l |
Printed Circuit Assemblies | Interface card |
Printed Circuit Assemblies | Interface card |
/Bypass | (B) With Int. Bypass Contactor |
/Current Rating |
667 A 950 A 654 A 1134 A 839 A 1154 A 1250 A 736 A 979 A |
/Series | (6) 600 series |
/Bypass | (B) With Int. Bypass Contactor |
/Current Rating |
667 A 950 A 654 A 1134 A 839 A 1154 A 1250 A 736 A 979 A |
/Series | (6) 600 series |