MCD 600 Finger Guard kit IP20 for S3
175G0202
Finger guards provide IP20 protection when used with cable of diameter
22 mm or greater.
Finger guards provide IP20 protection when used with cable of diameter
22 mm or greater.
Gross weight | 0.5 kg |
Net weight | 1 kg |
Volume | 0 l |
EAN | 5714853348725 |
Gross weight | 0.5 kg |
Net weight | 1 kg |
Volume | 0 l |
EAN | 5714853348725 |
/Enclosure | Frame size 3 |
/Series | (6) 600 series |
/Enclosure | Frame size 3 |
/Series | (6) 600 series |
Options | Enclosure related options |
Options | Enclosure related options |