MCD 600 Finger guards for 0144B-0579B
175G0186
Finger guards provide IP20 protection when used with cable of diameter
22 mm or greater.
Finger guards provide IP20 protection when used with cable of diameter
22 mm or greater.
Gross weight | 0.2 kg |
Net weight | 0.2 kg |
Volume | 277.5 cm3 |
EAN | 5710108895631 |
Gross weight | 0.2 kg |
Net weight | 0.2 kg |
Volume | 277.5 cm3 |
EAN | 5710108895631 |
/Enclosure | Frame size 2 |
/Enclosure | Frame size 2 |
Options | Cable and wire options |
Options | Cable and wire options |