Replacement SCR Kit 0034B-0042B starter
175G0145
Each kit contains 1 SCR. MCD600 soft starters requires 3 SCRs for a full
replacement
Each kit contains 1 SCR. MCD600 soft starters requires 3 SCRs for a full
replacement
Gross weight | 0.2 kg |
Net weight | 0.2 kg |
Volume | 277.5 cm3 |
Gross weight | 0.2 kg |
Net weight | 0.2 kg |
Volume | 277.5 cm3 |
Printed Circuit Assemblies | Control card |
Printed Circuit Assemblies | Control card |
/Bypass | (B) With Int. Bypass Contactor |
/Current Rating |
34 A 42 A |
/Phase | (T) Three phase |
/Series | (6) 600 series |
/Bypass | (B) With Int. Bypass Contactor |
/Current Rating |
34 A 42 A |
/Phase | (T) Three phase |
/Series | (6) 600 series |