Bypass DriverKit for large starters
175G0143
Bypass DriverKit for S2 starters:Internally bypassed models MCD6-0287B ~
MCD6-0579B include a bypass driver board. Each soft starter requires 1
bypass driver board.
Bypass DriverKit for S2 starters:Internally bypassed models MCD6-0287B ~
MCD6-0579B include a bypass driver board. Each soft starter requires 1
bypass driver board.
Gross weight | 0.32 kg |
Net weight | 0.32 kg |
Volume | 0.941 dm3 |
Gross weight | 0.32 kg |
Net weight | 0.32 kg |
Volume | 0.941 dm3 |
Printed Circuit Assemblies | Control card |
Printed Circuit Assemblies | Control card |
/Bypass | (B) With Int. Bypass Contactor |
/Current Rating |
579 A 323 A 410 A 287 A 527 A |
/Phase | (T) Three phase |
/Series | (6) 600 series |
/Bypass | (B) With Int. Bypass Contactor |
/Current Rating |
579 A 323 A 410 A 287 A 527 A |
/Phase | (T) Three phase |
/Series | (6) 600 series |