Motor Control Kit for big T7 starter

175G0142

Motor Control Kit for Frame size S2,S3 Mains Voltage T7(380-690V).
Boards sent as spare parts are not loaded with firmware. After replacing
Control Card, load firmware into the soft starter.

Product details

Gross weight 0.23 kg
Net weight 0.23 kg
Volume 6.84 dm3

Printed Circuit Board (PCA)

Printed Circuit Assemblies Control card

SPARE PARTS MCD 600 SERIES

/Current Rating 1154 A
194 A
590 A
1250 A
171 A
579 A
667 A
323 A
950 A
654 A
244 A
410 A
1134 A
144 A
287 A
839 A
527 A
736 A
979 A
/Mains Voltage Three phase 380-690 V AC
/Phase (T) Three phase
/Series (6) 600 series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality