Motor Control Kit for small T7 starter
175G0141
Motor Control Kit for Frame size S1, Mains Voltage T7 (380-690V).
Boards sent as spare parts are not loaded with firmware. After replacing
Control Card, load firmware into the soft starter.
Motor Control Kit for Frame size S1, Mains Voltage T7 (380-690V).
Boards sent as spare parts are not loaded with firmware. After replacing
Control Card, load firmware into the soft starter.
Gross weight | 0.23 kg |
Net weight | 0.23 kg |
Volume | 6.84 dm3 |
Gross weight | 0.23 kg |
Net weight | 0.23 kg |
Volume | 6.84 dm3 |
Printed Circuit Assemblies | Control card |
Printed Circuit Assemblies | Control card |
/Bypass | (B) With Int. Bypass Contactor |
/Current Rating |
69 A 34 A 20 A 42 A 86 A 63 A 129 A 108 A |
/Mains Voltage | Three phase 380-690 V AC |
/Phase | (T) Three phase |
/Series | (6) 600 series |
/Bypass | (B) With Int. Bypass Contactor |
/Current Rating |
69 A 34 A 20 A 42 A 86 A 63 A 129 A 108 A |
/Mains Voltage | Three phase 380-690 V AC |
/Phase | (T) Three phase |
/Series | (6) 600 series |