Control Card for 24V ctl.Frame S1,S2,S3
175G0138
Control Card for 24V ctl.Frame size S1,S2 and S3. Boards sent as spare
parts are not loaded with firmware. After replacing Control Card, load
firmware into the soft starter.
Control Card for 24V ctl.Frame size S1,S2 and S3. Boards sent as spare
parts are not loaded with firmware. After replacing Control Card, load
firmware into the soft starter.
Gross weight | 0.38 kg |
Net weight | 0.38 kg |
Volume | 6.84 dm3 |
Gross weight | 0.38 kg |
Net weight | 0.38 kg |
Volume | 6.84 dm3 |
Printed Circuit Assemblies | Control card |
Printed Circuit Assemblies | Control card |
/Control Voltage | 24 VAC/VDC |
/Current Rating |
194 A 590 A 171 A 667 A 323 A 244 A 69 A 1134 A 144 A 287 A 527 A 129 A 108 A 20 A 42 A 86 A 1154 A 63 A 1250 A 579 A 950 A 654 A 410 A 34 A 839 A 736 A 979 A |
/Series | (6) 600 series |
/Control Voltage | 24 VAC/VDC |
/Current Rating |
194 A 590 A 171 A 667 A 323 A 244 A 69 A 1134 A 144 A 287 A 527 A 129 A 108 A 20 A 42 A 86 A 1154 A 63 A 1250 A 579 A 950 A 654 A 410 A 34 A 839 A 736 A 979 A |
/Series | (6) 600 series |