Control Card for 230V ctl. Frame S2
175G0137
Boards sent as spare parts are not loaded with firmware. After replacing
the motor control board and/or user interface board,load firmware into
the soft starter.
Boards sent as spare parts are not loaded with firmware. After replacing
the motor control board and/or user interface board,load firmware into
the soft starter.
Gross weight | 0.38 kg |
Net weight | 0.38 kg |
Volume | 3.672 l |
Gross weight | 0.38 kg |
Net weight | 0.38 kg |
Volume | 3.672 l |
Printed Circuit Assemblies | Control card |
Printed Circuit Assemblies | Control card |
/Bypass | (B) With Int. Bypass Contactor |
/Control Voltage | 110~120 VAC or 220~240 VAC |
/Current Rating |
579 A 323 A 244 A 410 A 144 A 287 A 194 A 527 A 171 A |
/Series | (6) 600 series |
/Bypass | (B) With Int. Bypass Contactor |
/Control Voltage | 110~120 VAC or 220~240 VAC |
/Current Rating |
579 A 323 A 244 A 410 A 144 A 287 A 194 A 527 A 171 A |
/Series | (6) 600 series |