Control Card for 230V ctr. Frame S1
175G0136
Boards sent as spare parts are not loaded with firmware. After replacing
the motor control board and/or user interface board,load firmware into
the soft starter.
Boards sent as spare parts are not loaded with firmware. After replacing
the motor control board and/or user interface board,load firmware into
the soft starter.
Gross weight | 0.123 kg |
Net weight | 0.123 kg |
Volume | 6.84 dm3 |
Gross weight | 0.123 kg |
Net weight | 0.123 kg |
Volume | 6.84 dm3 |
Printed Circuit Assemblies | Control card |
Printed Circuit Assemblies | Control card |
/Bypass | (B) With Int. Bypass Contactor |
/Control Voltage | 110~120 VAC or 220~240 VAC |
/Current Rating |
69 A 34 A 20 A 42 A 86 A 63 A 129 A 108 A |
/Series | (6) 600 series |
/Bypass | (B) With Int. Bypass Contactor |
/Control Voltage | 110~120 VAC or 220~240 VAC |
/Current Rating |
69 A 34 A 20 A 42 A 86 A 63 A 129 A 108 A |
/Series | (6) 600 series |