Product details

Gross weight 4.082 kg
Net weight 4.082 kg
Volume 0 l
EAN 5710107580439

Electro Mechanics

Electro Mechanics Switch

SPARE PARTS FC 100 SERIES

Enclosure (S21) Std panel IP21/ Type 1
Mains Option (Q) ECB 100kA+Disc+Fuse+MFuse
(M) EMB2 100kA+Disc+Fuse+MFuse
Mains Voltage (1) 200 - 208 VAC
(2) 200 - 240 VAC
(4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T2P30K
T4P55K
T4P45K
T6P90K
T4P75K
T2P22K
T1P30K
T1P22K
T6P55K
T2P37K
T6P75K
T1P18K
Power Rating (P90K) 90 KW / 125 HP
(P18K) 18.5 KW / 25 HP
(P37K) 37 KW / 50 HP
(P75K) 75 KW / 100 HP
(P30K) 30 KW / 40 HP
(P55K) 55 KW / 75 HP
(P22K) 22 KW / 30 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 200 SERIES

DrivePro category Suitcase spare part
Spare Part
Enclosure (S21) Std panel IP21/ Type 1
Mains Option (Q) ECB 100kA+Disc+Fuse+MFuse
(M) EMB2 100kA+Disc+Fuse+MFuse
Mains Voltage (1) 200 - 208 VAC
(2) 200 - 240 VAC
(4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T2P30K
T4P55K
T4P45K
T6P90K
T4P75K
T2P22K
T1P30K
T1P22K
T6P55K
T2P37K
T6P75K
T1P18K
Power Rating (P90K) 90 KW / 125 HP
(P18K) 18.5 KW / 25 HP
(P37K) 37 KW / 50 HP
(P75K) 75 KW / 100 HP
(P30K) 30 KW / 40 HP
(P55K) 55 KW / 75 HP
(P22K) 22 KW / 30 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 103 SERIES

/Mains Option (Q) ECB 100kA+Disc+Fuse+MFuse
(M) EMB2 100kA+Disc+Fuse+MFuse
Enclosure (S21) Std panel IP21/ Type 1
Mains Voltage (1) 200 - 208 VAC
(2) 200 - 240 VAC
(4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T2P30K
T4P55K
T4P45K
T6P90K
T4P75K
T2P22K
T1P30K
T1P22K
T6P55K
T2P37K
T6P75K
T1P18K
Power Rating 18.5 KW / 25 HP
90 KW / 125 HP
37 KW / 50 HP
75 KW / 100 HP
30 KW / 40 HP
22 KW / 30 HP
55 KW / 75 HP
45 KW / 60 HP

SPARE PARTS FC 322 SERIES

Enclosure (S21) Std panel IP21/ Type 1
Mains Option (Q) ECB 100kA+Disc+Fuse+MFuse
(M) EMB2 100kA+Disc+Fuse+MFuse
Mains Voltage (1) 200 - 208 VAC
(2) 200 - 240 VAC
(4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T2P30K
T4P55K
T4P45K
T6P90K
T4P75K
T2P22K
T1P30K
T1P22K
T6P55K
T2P37K
T6P75K
T1P18K
Power Rating (P90K) 90 KW / 125 HP
(P18K) 18.5 KW / 25 HP
(P37K) 37 KW / 50 HP
(P75K) 75 KW / 100 HP
(P30K) 30 KW / 40 HP
(P55K) 55 KW / 75 HP
(P22K) 22 KW / 30 HP
(P45K) 45 KW / 60 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality