DHW system, TD-FLS, 420.0 kW

161L1140

ThermoDual-FLS 420KW MIX-ECL INS-C.

Product details

Gross weight 150 Kilogram
Net weight 130 Kilogram
EAN 5715162708811

 

Application type Fresh water modules
Capacity [kW] 420 kW
Description ThermoDual-FLS 420KW MIX-ECL INS-C.
Product group DHW system
Substation version TD-FLS, 420kW, mixing, ECL, insulation cover
Type TD-FLS

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality