DHW system, TD-S, 80.0 kW, 650 L

161L1003

THERMODUAL-S 650-80

Product details

Gross weight 103 Kilogram
Net weight 103 Kilogram
EAN 5715162705896

 

Allowed temperature [˚C] [Min] 2 °C
Application type DHW storage & charging
Approval DVGW
CE
Capacity [kW] 80 kW
Category name Tank solution substations
CE evaluated Yes
China RoHS compliance Out of scope
Circulation connection size Rp1"
Circulation connection type internal thread
Circulation pipe size DN25
Connection direction primary and secondary horizontal
Current [A] [Max] 0.2 A
DCW static pressure [bar] [Min] 1 bar
Delta P primary without heat meter [bar] [Min] 0.11 bar
Depth with cover [mm] 1165 mm
Description THERMODUAL-S 650-80
Design standing
DH connection size 26,9 mm
DH connection type welded
DH pipe size DN20
DHW connection size Rp2"
DHW connection type internal thread
DHW pipe size DN50
DHW pump brand Grundfos
DHW pump type UPM2K
Differential pressure primary [bar] [Max] 25 bar
EU RoHS compliance Out of scope
Flow primary [m3/h] [Max] 1.52 m³/h
Flow secondary [m3/h] [Max] 1.37 m³/h
HE connection size 26,9 mm
HE connection type welded
HE pipe size DN20
Height with cover [mm] 1830 mm
HEX DHW alloy 1.4404
HEX DHW brazing material Copper
HEX DHW type Brazed
Hot water tank volume [l] 650 L
In scope of WEEE and contain batteries No
Insulation material EPS with laminated fleece
Manufacturer's name Danfoss
Number of households [Max] 43
Package 2 depth [mm] 800 mm
Package 2 height [mm] 500 mm
Package 2 width [mm] 1200 mm
Package depth [mm] 1000 mm
Package height [mm] 1975 mm
Package width [mm] 1000 mm
PED category § 4.3
Pressure nominal primary [bar] 25 bar
Pressure nominal secondary [bar] 10 bar
Pressure primary [bar] [Max] 25 bar
Pressure secondary [bar] [Max] 10 bar
Product group DHW system
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C] 150 °C
Supply temperature recommended [˚C] 70 °C
Supply voltage [V] AC 230 V
Tank material 14571
Type TD-S
UK RoHS compliance Out of scope
Width with cover [mm] 1050 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality