Accessories, Dry Mount Elements
15992250
Connective clips for DEVIcell Dry, Used for product: DEVIcell™
Connective clips for DEVIcell Dry, Used for product: DEVIcell™
Gross weight | 82 Gram |
Net weight | 80 Gram |
Volume | 0.42 Liter |
EAN | 5703466129340 |
Gross weight | 82 Gram |
Net weight | 80 Gram |
Volume | 0.42 Liter |
EAN | 5703466129340 |
Application | Floor heating |
Description | Connective clips for DEVIcell Dry |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing quantity | 1 |
Product group | Accessories |
Type | Dry Mount Elements |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | DEVIcell™ |
Warranty type | 2-year product warranty |
Application | Floor heating |
Description | Connective clips for DEVIcell Dry |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing quantity | 1 |
Product group | Accessories |
Type | Dry Mount Elements |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | DEVIcell™ |
Warranty type | 2-year product warranty |