Check and Stop valve, SCA-X 125, Direction: Straightway, Connection standard: ASME B 36.10 SCHEDULE 40

148X1361

Product details

Gross weight 62.76 Kilogram
Net weight 41.46 Kilogram
Volume 0.777 Liter
EAN 5702424064679

 

China RoHS compliance Out of scope
Connection size [in] 1/2 in
Connection standard ASME B 36.10 SCHEDULE 40
Connection type Butt weld
Direction Straightway
EU RoHS compliance Yes with exemptions
Filter version Standard version
In scope of WEEE and contain batteries No
Packing format Single pack
Product description Stop Check Valve
Product group Regionally specified kits
Product Name Description Check and Stop valve
Quantity per packing format 1 pc
Type SCA-X 125
UK RoHS compliance Out of scope
Weave fineness [Mesh] 38 Mesh
Weave fineness [µm] 500 µm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality