Regionally specified kits, ICM 25A
148X1328
Function: Motor operated valve, Connection standard: ASME B 16.11
Function: Motor operated valve, Connection standard: ASME B 16.11
Gross weight | 7.62 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.007 Liter |
EAN | 5702428572484 |
Gross weight | 7.62 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.007 Liter |
EAN | 5702428572484 |
Connection size [in] | 1 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Direction | Straightway |
Function | Motor operated valve |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product description | Motor operated valve |
Product group | Regionally specified kits |
Product Name Description | Motor operated valve |
Quantity per packing format | 1 pc |
Top cover | Actuator |
Type | ICM 25A |
Connection size [in] | 1 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Direction | Straightway |
Function | Motor operated valve |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product description | Motor operated valve |
Product group | Regionally specified kits |
Product Name Description | Motor operated valve |
Quantity per packing format | 1 pc |
Top cover | Actuator |
Type | ICM 25A |