Strainer, FIA 150

148X1313

Connection material: Steel, Weave fineness [µm]: 250

Product details

Gross weight 40.1 Kg
Net weight 0.007 Kg
Volume 0.007 Liter
EAN 5702428548397

 

Connection material Steel
Connection size [in] 6 in
Connection standard ASME B 36.10 SCHEDULE 40
Connection type Butt weld
Direction Angleway
Filter version Standard version
In scope of WEEE and contain batteries No
Packing format Single pack
Product description Filter with element
Product group Regionally specified kits
Product Name Description Strainer
Quantity per packing format 1 pc
Type FIA 150
Weave fineness [Mesh] 72 Mesh
Weave fineness [µm] 250 µm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality