Motor operated valve, ICM 20-B66, Steel
148X1310
Outlet connection size [mm]: 20.0, Inlet connection size [mm]: 20.0
Outlet connection size [mm]: 20.0, Inlet connection size [mm]: 20.0
Gross weight | 4.84 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.007 Liter |
EAN | 5702428546973 |
Gross weight | 4.84 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.007 Liter |
EAN | 5702428546973 |
Body material | Steel |
Connection size [in] | 3/4 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Direction | Straightway |
In scope of WEEE and contain batteries | No |
Inlet connection size [mm] | 20 mm |
Outlet connection size [mm] | 20 mm |
Packing format | Single pack |
Product description | Motor operated valve |
Product group | Regionally specified kits |
Product Name Description | Motor operated valve |
Quantity per packing format | 1 pc |
Top cover | Actuator |
Type | ICM 20-B66 |
Body material | Steel |
Connection size [in] | 3/4 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Direction | Straightway |
In scope of WEEE and contain batteries | No |
Inlet connection size [mm] | 20 mm |
Outlet connection size [mm] | 20 mm |
Packing format | Single pack |
Product description | Motor operated valve |
Product group | Regionally specified kits |
Product Name Description | Motor operated valve |
Quantity per packing format | 1 pc |
Top cover | Actuator |
Type | ICM 20-B66 |