Motor operated valve, ICM 40-B

148X0914

Outlet connection size [mm]: 40.0

Product details

Gross weight 9.96 Kilogram
Net weight 9.76 Kilogram

 

Connection size [in] 2 in
Connection standard ASME B 36.10
Connection type Butt weld
Direction Straightway
In scope of WEEE and contain batteries No
Outlet connection size [mm] 40 mm
Packing format Single pack
Product description Motor operated valve
Product group Regionally specified kits
Product Name Description Motor operated valve
Quantity per packing format 1 pc
Top cover Actuator
Type ICM 40-B

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality