Motor operated valve, ICM 25-A

148X0904

Outlet connection size [mm]: 25.0

Product details

Gross weight 6.44 Kilogram
Net weight 6.266 Kilogram

 

Connection size [in] 1 1/4 in
Connection standard ASME B 36.10
Connection type Butt weld
Direction Straightway
In scope of WEEE and contain batteries No
Outlet connection size [mm] 25 mm
Packing format Single pack
Product description Motor operated valve
Product group Regionally specified kits
Product Name Description Motor operated valve
Quantity per packing format 1 pc
Top cover Actuator
Type ICM 25-A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality