Motor operated valve, ICM 20-A33
148X0903
Connection size [in]: 3/4 in, Connection type: Socket weld, Direction: Straightway
Connection size [in]: 3/4 in, Connection type: Socket weld, Direction: Straightway
Gross weight | 4.34 Kilogram |
Net weight | 4.265 Kilogram |
Gross weight | 4.34 Kilogram |
Net weight | 4.265 Kilogram |
Connection size [in] | 3/4 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Direction | Straightway |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product description | Motor operated valve |
Product group | Regionally specified kits |
Product Name Description | Motor operated valve |
Quantity per packing format | 1 pc |
Top cover | Actuator |
Type | ICM 20-A33 |
Connection size [in] | 3/4 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Direction | Straightway |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product description | Motor operated valve |
Product group | Regionally specified kits |
Product Name Description | Motor operated valve |
Quantity per packing format | 1 pc |
Top cover | Actuator |
Type | ICM 20-A33 |