Motor operated valve, ICM 20-A33, Steel
148X0874
Connection size [in]: 3/4 in, Connection type: NPT, Direction: Straightway
Connection size [in]: 3/4 in, Connection type: NPT, Direction: Straightway
Gross weight | 4.3 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.777 Liter |
EAN | 5702428916578 |
Gross weight | 4.3 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.777 Liter |
EAN | 5702428916578 |
Body material | Steel |
Connection size [in] | 3/4 in |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
Direction | Straightway |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product description | Motor operated valve |
Product group | Regionally specified kits |
Product Name Description | Motor operated valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Top cover | Actuator |
Type | ICM 20-A33 |
Body material | Steel |
Connection size [in] | 3/4 in |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
Direction | Straightway |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product description | Motor operated valve |
Product group | Regionally specified kits |
Product Name Description | Motor operated valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Top cover | Actuator |
Type | ICM 20-A33 |