Regionally specified kits, ICM 50
148X0863
Product description: Motor operated valve, Product Type: ICM 50
Product description: Motor operated valve, Product Type: ICM 50
Gross weight | 19.045 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.777 Liter |
EAN | 5702428926683 |
Gross weight | 19.045 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.777 Liter |
EAN | 5702428926683 |
Cable length [in] | 118 in |
Cable length [m] | 3 m |
Direction | Straightway |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included | ICAD 1200A |
Product description | Motor operated valve |
Product group | Regionally specified kits |
Product Name Description | Motor operated valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Top cover | Actuator |
Type | ICM 50 |
Cable length [in] | 118 in |
Cable length [m] | 3 m |
Direction | Straightway |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included | ICAD 1200A |
Product description | Motor operated valve |
Product group | Regionally specified kits |
Product Name Description | Motor operated valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Top cover | Actuator |
Type | ICM 50 |