Motor operated valve, ICM 25

148X0859

Function: Motor operated valve

Product details

Gross weight 9.5 Kilogram
Net weight 0.007 Kilogram
Volume 0.777 Liter
EAN 5702428926720

 

Cable length [in] 118 in
Cable length [m] 3 m
Direction Straightway
Function Motor operated valve
In scope of WEEE and contain batteries No
Packing format Single pack
Parts included ICAD 600A
Product description Motor operated valve
Product group Regionally specified kits
Product Name Description Motor operated valve
Quantity per packing format 1 pc
REACH Candidate List substances No
Top cover Actuator
Type ICM 25

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality