Motor operated valve, ICM 20-A33, Steel

148X0148

Connection size [in]: 3/4 in, Connection type: Socket weld, Direction: Straightway

Product details

Gross weight 4.34 Kilogram
Net weight 0.007 Kilogram
Volume 0.777 Liter
EAN 5702428489232

 

Body material Steel
Cable length [in] 118 in
Cable length [m] 3 m
Connection size [in] 3/4 in
Connection standard ASME B 16.11
Connection type Socket weld
Direction Straightway
In scope of WEEE and contain batteries No
Packing format Single pack
Parts included ICAD 600A
Product description Motor operated valve
Product group Regionally specified kits
Product Name Description Motor operated valve
Quantity per packing format 1 pc
REACH Candidate List substances No
Top cover Actuator
Type ICM 20-A33

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality