Strainer, FIA 40

148X0131

Connection material: Steel, Weave fineness [µm]: 100

Product details

Gross weight 3.18 Kg
Net weight 0.007 Kg
Volume 0.777 Liter
EAN 5702428488082

 

Connection material Steel
Connection size [in] 1 1/2 in
Connection standard ASME B 16.11
Connection type Socket weld
Direction Straightway
Filter version Standard version
In scope of WEEE and contain batteries No
Packing format Single pack
Product description Filter with element
Product group Regionally specified kits
Product Name Description Strainer
Quantity per packing format 1 pc
REACH Candidate List substances No
Type FIA 40
Weave fineness [Mesh] 150 Mesh
Weave fineness [µm] 100 µm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality