Strainer, FIA 20

148X0121

Connection material: Steel, Weave fineness [µm]: 150

Product details

Gross weight 1.62 Kilogram
Net weight 0.007 Kilogram
Volume 0.777 Liter
EAN 5702428487375

 

Connection material Steel
Connection size [in] 3/4 in
Connection standard ASME B 16.11
Connection type Socket weld
Direction Straightway
Filter version Standard version
In scope of WEEE and contain batteries No
Packing format Single pack
Product description Filter with element
Product group Regionally specified kits
Product Name Description Strainer
Quantity per packing format 1 pc
REACH Candidate List substances No
Type FIA 20
Weave fineness [Mesh] 100 Mesh
Weave fineness [µm] 150 µm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality