Sensors, Remote kit., GDHF; GDC; GDH; GDHC; GDA
148H6238
Remote kit., Used for product: GDHF; GDC; GDH; GDHC; GDA, Packing format: Multi pack, Quantity per packing format: 10
Remote kit., Used for product: GDHF; GDC; GDH; GDHC; GDA, Packing format: Multi pack, Quantity per packing format: 10
Gross weight | 0.65 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 3.771 Liter |
EAN | 5702428801294 |
Gross weight | 0.65 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 3.771 Liter |
EAN | 5702428801294 |
Comments | 5M CABLE EXTENSION + A HOUSING |
Further information | 5 m cable + housing |
Gas detecting sensor version |
Basic Basic+ Premium Premium+ Premium duplex Premium flex Premium uptime |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product description | GD Accesory |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | GD Accessory |
Used for product |
GDA GDC GDH GDHF GDHC |
Comments | 5M CABLE EXTENSION + A HOUSING |
Further information | 5 m cable + housing |
Gas detecting sensor version |
Basic Basic+ Premium Premium+ Premium duplex Premium flex Premium uptime |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product description | GD Accesory |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | GD Accessory |
Used for product |
GDA GDC GDH GDHF GDHC |