Sensors, Danfoss Magnetic Pen., GDA
148H6229
Danfoss Magnetic Pen., Used for product: GDA, Packing format: Multi pack, Quantity per packing format: 10
Danfoss Magnetic Pen., Used for product: GDA, Packing format: Multi pack, Quantity per packing format: 10
Gross weight | 0.022 Kilogram |
Net weight | 0.016 Kilogram |
Volume | 0.07 Liter |
EAN | 5714279938814 |
Gross weight | 0.022 Kilogram |
Net weight | 0.016 Kilogram |
Volume | 0.07 Liter |
EAN | 5714279938814 |
Gas detecting sensor version | Heavy Duty |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product description | GD Accesory |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | GD Accessory |
Used for product | GDA |
Gas detecting sensor version | Heavy Duty |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product description | GD Accesory |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | GD Accessory |
Used for product | GDA |