Gas detection unit, Sensor cartridge

148H6201

Sensor type: Electrochemical, Refrigerants: R717, Refrigerants range [ppm] [min]: 0, Refrigerants range [ppm] [max]: 300

Product details

Gross weight 0.036 Kilogram
Net weight 0.022 Kilogram
Volume 0.105 Liter
EAN 5714279924657

 

Alarm limits high [ppm] 150 ppm
Alarm limits low [ppm] 25 ppm
Approval CE
UL
UKCA
China RoHS compliance Out of scope
EU RoHS compliance Out of scope
Gas detecting sensor version Basic
Basic+
Premium
Premium+
Premium duplex
Premium flex
Premium uptime
In scope of WEEE and contain batteries No
Packing format Multi pack
Parts included Sensor replacement
Calibration certificate
Product description Sensor replacement
Product group Sensors
Product Name Description Gas detection unit
Quantity per packing format 10 pc
Refrigerants R717
Refrigerants range [ppm] [max] 300 ppm
Refrigerants range [ppm] [min] 0 ppm
Sensor cartridge material Polycarbonate
Sensor type Electrochemical
Temperature range [°C] [max] 50 °C
Temperature range [°C] [min] -30 °C
Temperature range [°F] [max] 122 °F
Temperature range [°F] [min] -22 °F
Type Sensor cartridge
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality