Gas detection unit, Premium
148H6042
Gas detecting sensor version: Premium, Sensor 1 type: Semiconductor, Refrig. range [ppm] sensor1: 0 - 2000
Gas detecting sensor version: Premium, Sensor 1 type: Semiconductor, Refrig. range [ppm] sensor1: 0 - 2000
Gross weight | 0.586 Kilogram |
Net weight | 0.46 Kilogram |
Volume | 3.752 Liter |
EAN | 5714279919639 |
Gross weight | 0.586 Kilogram |
Net weight | 0.46 Kilogram |
Volume | 3.752 Liter |
EAN | 5714279919639 |
Alarmlimits high [ppm] sensor1 | 900 ppm |
Alarmlimits low [ppm] sensor1 | 500 ppm |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Gas detecting sensor version | Premium |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Cable gland Complete unit Mounting kit Calibration certificate |
Power consumption [A] | 0.21 A |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 10 pc |
Refrig. range [ppm] sensor1 [max] | 2000 ppm |
Refrig. range [ppm] sensor1 [min] | 0 ppm |
Refrigerants | R123 |
Relative humidity (RH) [%] [max] | 90 % |
Relative humidity (RH) [%] [min] | 15 % |
Response delay [s] | 0 s |
Sensor 1 type | Semiconductor |
Supply voltage [V] DC [max] | 29 V |
Supply voltage [V] DC [max] | 29 V |
Supply voltage [V] DC [min] | 19 V |
Supply voltage [V] DC [min] | 19 V |
Temperature range [°C] [max] | 50 °C |
Temperature range [°C] [min] | -10 °C |
Temperature range [°F] [max] | 122 °F |
Temperature range [°F] [min] | 14 °F |
Type | Premium |
UK RoHS compliance | Out of scope |
Alarmlimits high [ppm] sensor1 | 900 ppm |
Alarmlimits low [ppm] sensor1 | 500 ppm |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Gas detecting sensor version | Premium |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Cable gland Complete unit Mounting kit Calibration certificate |
Power consumption [A] | 0.21 A |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 10 pc |
Refrig. range [ppm] sensor1 [max] | 2000 ppm |
Refrig. range [ppm] sensor1 [min] | 0 ppm |
Refrigerants | R123 |
Relative humidity (RH) [%] [max] | 90 % |
Relative humidity (RH) [%] [min] | 15 % |
Response delay [s] | 0 s |
Sensor 1 type | Semiconductor |
Supply voltage [V] DC [max] | 29 V |
Supply voltage [V] DC [max] | 29 V |
Supply voltage [V] DC [min] | 19 V |
Supply voltage [V] DC [min] | 19 V |
Temperature range [°C] [max] | 50 °C |
Temperature range [°C] [min] | -10 °C |
Temperature range [°F] [max] | 122 °F |
Temperature range [°F] [min] | 14 °F |
Type | Premium |
UK RoHS compliance | Out of scope |