Gas detection unit, Heavy Duty
148H6039
Gas detecting sensor version: Heavy Duty, Sensor 1 type: Pellistor, Refrig. range [ppm] sensor1: 0 - 140000
Gas detecting sensor version: Heavy Duty, Sensor 1 type: Pellistor, Refrig. range [ppm] sensor1: 0 - 140000
Gross weight | 1.362 Kilogram |
Net weight | 1.3 Kilogram |
Volume | 3.79 Liter |
EAN | 5714279919653 |
Gross weight | 1.362 Kilogram |
Net weight | 1.3 Kilogram |
Volume | 3.79 Liter |
EAN | 5714279919653 |
Alarmlimits low [ppm] sensor1 | 30000 ppm |
China RoHS compliance | Out of scope |
Equipment | LCD Display |
EU RoHS compliance | Out of scope |
Gas detecting sensor version | Heavy Duty |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
ATEX/IECEx certificate Cable gland Complete unit Mounting kit Calibration certificate |
Power consumption [A] | 0.13 A |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 8 pc |
REACH Candidate List substances | No |
Refrig. range [ppm] sensor1 [max] | 140000 ppm |
Refrig. range [ppm] sensor1 [min] | 0 ppm |
Refrigerants | R717 |
Relative humidity (RH) [%] [max] | 90 % |
Relative humidity (RH) [%] [min] | 15 % |
Response delay [s] | 0 s |
Sensor 1 type | Pellistor |
Supply voltage [V] DC [max] | 28 V |
Supply voltage [V] DC [max] | 28 V |
Supply voltage [V] DC [min] | 16 V |
Supply voltage [V] DC [min] | 16 V |
Temperature range [°C] [max] | 60 °C |
Temperature range [°C] [min] | -20 °C |
Temperature range [°F] [max] | 140 °F |
Temperature range [°F] [min] | -4 °F |
Type | Heavy Duty |
UK RoHS compliance | Out of scope |
Alarmlimits low [ppm] sensor1 | 30000 ppm |
China RoHS compliance | Out of scope |
Equipment | LCD Display |
EU RoHS compliance | Out of scope |
Gas detecting sensor version | Heavy Duty |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
ATEX/IECEx certificate Cable gland Complete unit Mounting kit Calibration certificate |
Power consumption [A] | 0.13 A |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 8 pc |
REACH Candidate List substances | No |
Refrig. range [ppm] sensor1 [max] | 140000 ppm |
Refrig. range [ppm] sensor1 [min] | 0 ppm |
Refrigerants | R717 |
Relative humidity (RH) [%] [max] | 90 % |
Relative humidity (RH) [%] [min] | 15 % |
Response delay [s] | 0 s |
Sensor 1 type | Pellistor |
Supply voltage [V] DC [max] | 28 V |
Supply voltage [V] DC [max] | 28 V |
Supply voltage [V] DC [min] | 16 V |
Supply voltage [V] DC [min] | 16 V |
Temperature range [°C] [max] | 60 °C |
Temperature range [°C] [min] | -20 °C |
Temperature range [°F] [max] | 140 °F |
Temperature range [°F] [min] | -4 °F |
Type | Heavy Duty |
UK RoHS compliance | Out of scope |