Gas detection unit, Basic
148H6008
Gas detecting sensor version: Basic, Sensor 1 type: Electrochemical, Refrig. range [ppm] sensor1: 0 - 300
Gas detecting sensor version: Basic, Sensor 1 type: Electrochemical, Refrig. range [ppm] sensor1: 0 - 300
Gross weight | 0.347 Kilogram |
Net weight | 0.267 Kilogram |
Volume | 1.264 Liter |
EAN | 5714279919943 |
Gross weight | 0.347 Kilogram |
Net weight | 0.267 Kilogram |
Volume | 1.264 Liter |
EAN | 5714279919943 |
Alarmlimits high [ppm] sensor1 | 150 ppm |
Alarmlimits low [ppm] sensor1 | 25 ppm |
Frequency [Hz] | 50/60 Hz |
Gas detecting sensor version | Basic |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Cable gland Complete unit Mounting kit Calibration certificate |
Power consumption [A] | 0.25 A |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Refrig. range [ppm] sensor1 [max] | 300 ppm |
Refrig. range [ppm] sensor1 [min] | 0 ppm |
Refrigerants | R717 |
Relative humidity (RH) [%] [max] | 90 % |
Relative humidity (RH) [%] [min] | 15 % |
Response delay [s] | 0 s |
Sensor 1 type | Electrochemical |
Supply voltage [V] AC [max] | 29 V |
Supply voltage [V] AC [min] | 19 V |
Supply voltage [V] DC [max] | 29 V |
Supply voltage [V] DC [max] | 29 V |
Supply voltage [V] DC [min] | 19 V |
Supply voltage [V] DC [min] | 19 V |
Temperature range [°C] [max] | 50 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 122 °F |
Temperature range [°F] [min] | -40 °F |
Type | Basic |
Alarmlimits high [ppm] sensor1 | 150 ppm |
Alarmlimits low [ppm] sensor1 | 25 ppm |
Frequency [Hz] | 50/60 Hz |
Gas detecting sensor version | Basic |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Cable gland Complete unit Mounting kit Calibration certificate |
Power consumption [A] | 0.25 A |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Refrig. range [ppm] sensor1 [max] | 300 ppm |
Refrig. range [ppm] sensor1 [min] | 0 ppm |
Refrigerants | R717 |
Relative humidity (RH) [%] [max] | 90 % |
Relative humidity (RH) [%] [min] | 15 % |
Response delay [s] | 0 s |
Sensor 1 type | Electrochemical |
Supply voltage [V] AC [max] | 29 V |
Supply voltage [V] AC [min] | 19 V |
Supply voltage [V] DC [max] | 29 V |
Supply voltage [V] DC [max] | 29 V |
Supply voltage [V] DC [min] | 19 V |
Supply voltage [V] DC [min] | 19 V |
Temperature range [°C] [max] | 50 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 122 °F |
Temperature range [°F] [min] | -40 °F |
Type | Basic |