Gas detector spare parts, GD mother PCB all models, GD
148H5232
GD mother PCB all models, Used for product: GD, Packing format: Single pack, Quantity per packing format: 1
GD mother PCB all models, Used for product: GD, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 0.241 Kilogram |
Net weight | 0.16 Kilogram |
Volume | 2.957 Liter |
EAN | 5702428369732 |
Gross weight | 0.241 Kilogram |
Net weight | 0.16 Kilogram |
Volume | 2.957 Liter |
EAN | 5702428369732 |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Gas detector spare parts |
Product Name Description | Motherboard |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | GD mother PCB |
Used for product | GD |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Gas detector spare parts |
Product Name Description | Motherboard |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | GD mother PCB |
Used for product | GD |