Quick closing oil drain valve, Subassembly
148H3311
Comments: QDV 15 + SVA-ST 15, Product description: Valve train
Comments: QDV 15 + SVA-ST 15, Product description: Valve train
Gross weight | 3.33 Kilogram |
Net weight | 3.28 Kilogram |
Volume | 5.899 Liter |
EAN | 5702428173605 |
Gross weight | 3.33 Kilogram |
Net weight | 3.28 Kilogram |
Volume | 5.899 Liter |
EAN | 5702428173605 |
Approval |
EAC LLC CDC TYSK |
Comments | QDV 15 + SVA-ST 15 |
Connection standard |
ANSI/ASME B1.20.1 ASME B 16.11 |
Equipment | Handwheel |
Fluid Group |
1 2 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 1/2 in |
Inlet connection size [mm] | 15 mm |
Inlet connection type | Socket weld |
Max. Working Pressure [bar] | 40 bar |
Max. Working Pressure [psig] | 580 psig |
Outlet connection size [in] | 1/2 |
Outlet connection type | NPT |
Outlet Internal/External | Internal |
Packing format | Single pack |
PED category | Art. 4, par. 3 |
Product description | Valve train |
Product group | Shut-off and regulating valves |
Product Name Description | Quick closing oil drain valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R717 |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -58 °F |
Type | Subassembly |
Approval |
EAC LLC CDC TYSK |
Comments | QDV 15 + SVA-ST 15 |
Connection standard |
ANSI/ASME B1.20.1 ASME B 16.11 |
Equipment | Handwheel |
Fluid Group |
1 2 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 1/2 in |
Inlet connection size [mm] | 15 mm |
Inlet connection type | Socket weld |
Max. Working Pressure [bar] | 40 bar |
Max. Working Pressure [psig] | 580 psig |
Outlet connection size [in] | 1/2 |
Outlet connection type | NPT |
Outlet Internal/External | Internal |
Packing format | Single pack |
PED category | Art. 4, par. 3 |
Product description | Valve train |
Product group | Shut-off and regulating valves |
Product Name Description | Quick closing oil drain valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R717 |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -58 °F |
Type | Subassembly |