Strainers, FIA 250

148H3173

Connection material: Steel, Max. Working Pressure [bar]: 40.0

Product details

Gross weight 117.5 Kilogram
Net weight 88.7 Kilogram
Volume 548.312 Liter
EAN 5702428241342

 

Approval CE
UKCA
China RoHS compliance Out of scope
Colour Paint Reddish brown
Connection material Steel
Connection size [in] 10 in
Connection size [mm] 250 mm
Connection standard ASME B 36.10M SCHEDULE 40
Connection type Butt weld
Cv value [gal/min] 100 plain 3454.05 gal/min
Cv value [gal/min] 38 plain 3741.12 gal/min
Cv value [gal/min] 72 plain 3561.48 gal/min
Direction Angleway
Equipment Cover
EU RoHS compliance Out of scope
Fluid Group 1
2
In scope of WEEE and contain batteries No
Kv value [m3/h] µ150 plain 784.5 m³/h
Kv value [m3/h] µ250 plain 808.9 m³/h
Kv value [m3/h] µ500 plain 849.7 m³/h
Max. Working Pressure [bar] 40 bar
Max. Working Pressure [psig] 580 psig
Packing format Single pack
Parts Program name FIA
PED category III
Product description Filter housing
Product group Strainers
Product Name Description Strainer housing
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R113
R114
R125
R134a
R152a
R22
R23
R236fa
R32
R401A
R402A
R402B
R404A
R407A
R407B
R407C
R407F
R407H
R408A
R409A
R410A
R417A
R421A
R422A
R422B
R422D
R427A
R438A
R444B
R447A
R448A
R449A
R449B
R450A
R452A
R452B
R454B
R454C
R455A
R502
R503
R513A
R413A
R227ea
R454A
R507A
R1150
R1233zd(E)
R1234yf
R1234ze(E)
R1270
R1336mzz(Z)
R170
R245fa
R290
R442A
R447B
R463A
R512A
R513B
R515A
R515B
R516A
R600
R600a
R717
R744
RE170
R508B
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] -60 °C
Temperature range [°F] [max] 302 °F
Temperature range [°F] [min] -76 °F
Type FIA 250
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality