Strainer insert, FIA INS

148H3123

Weave fineness [µm]: 100

Product details

Gross weight 0.052 Kilogram
Net weight 0.035 Kilogram
Volume 0.094 Liter
EAN 5702428191012

 

Brand SVL Flexline
China RoHS compliance Out of scope
Contain batteries No
EU RoHS compliance Out of scope
Filter version Standard version
Free space [%] 35 %
Packing format Multi pack
Parts Program name FIA
Product accessories SVL Flexline accessories
Product description Filter element
Product group Strainers
Product Name Description Strainer insert
Quantity per packing format 25 pc
REACH Candidate List substances No
Refrigerants R113
R114
R1233zd(E)
R1234yf
R1234ze(E)
R125
R1270
R1336mzz(Z)
R134a
R152a
R170
R22
R227ea
R23
R236fa
R290
R32
R401A
R402A
R402B
R404A
R407A
R407B
R407C
R407F
R407H
R408A
R409A
R410A
R417A
R421A
R422A
R422B
R422D
R427A
R438A
R444B
R447A
R448A
R449A
R449B
R450A
R452A
R454B
R455A
R502
R503
R513A
R600
R600a
R717
R744
RE170
R507A
R1150
R245fa
R413A
R442A
R447B
R452B
R454A
R454C
R463A
R512A
R513B
R515A
R515B
R516A
R508B
Screen area [cm2] 71 cm²
Screen area [in2] 11 in²
Serviceable SVL Flexline spare parts
Type FIA INS
UK RoHS compliance Out of scope
Used for product FIA 25
FIA 32
FIA 40
FIA SS 25
FIA SS 32
FIA SS 40
ICFF 25
ICFF 32
ICFF 40
Weave fineness [Mesh] 150 Mesh
Weave fineness [µm] 100 µm
Wire thickness [in] 0.003 in
Wire thickness [mm] 0.068 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality