Pressure control valve, KDC 200 D 0.5

148G3605

Max. Working Pressure [bar]: 40.0

Product details

Gross weight 93 Kg
Net weight 92 Kg
Volume 211.2 Liter
EAN 5702428279574

 

Approval CE
UKCA
Connection size [in] 8 in
Connection size [mm] 200 mm
Connection standard EN 10220
Connection type Butt weld
Cv Fully open [gal/min] 878 gal/min
Differential pressure [bar] 0.5 bar
Differential pressure [psi] 7.5 psi
Direction Angleway
Fluid Group 1
In scope of WEEE and contain batteries No
Kv Fully open [m3/h] 757 m³/h
Max. Working Pressure [bar] 40 bar
Max. Working Pressure [psig] 580 psig
Packing format Single pack
PED category III
Product description Multifunction compressor valve
Product group Press. and temp. regul. valves
Product Name Description Pressure control valve
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R744
R507A
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 302 °F
Temperature range [°F] [min] -58 °F
Type KDC 200 D 0.5

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality