Spare part, OFV 20-25, Dismounting kit
148G3223
This product has been discontinued.
Product Type: Spare part, Used for product: OFV 20-25, Type designation: Dismounting kit
Product Type: Spare part, Used for product: OFV 20-25, Type designation: Dismounting kit
Gross weight | 0.058 Kilogram |
Net weight | 0.001 Kilogram |
Volume | 0.924 Liter |
EAN | 5702428233026 |
Gross weight | 0.058 Kilogram |
Net weight | 0.001 Kilogram |
Volume | 0.924 Liter |
EAN | 5702428233026 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Press. regul. valve spare part |
Product Name Description | Service kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Dismounting kit |
UK RoHS compliance | Out of scope |
Used for product | OFV 20-25 |
Used for product comments | For Bonnet and Cap |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Press. regul. valve spare part |
Product Name Description | Service kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Dismounting kit |
UK RoHS compliance | Out of scope |
Used for product | OFV 20-25 |
Used for product comments | For Bonnet and Cap |