Safety relief valve, SFA 15-50, G, 22 bar

148F4012

Pressure setting [bar]: 22, Connection type: G, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1, Pressure certificate: Danfoss certificate included

Product details

Gross weight 1.981 Kilogram
Net weight 1.926 Kilogram
Volume 1.265 Liter
EAN 5702428945097

 

Approval CE
EAC
TS
UKCA
Certified Coef of Disc 0.39 kg
China RoHS compliance Out of scope
Comments 0
Connection Internal/External External
Connection size [in] 1/2 in
Connection size [mm] 15 mm
Connection standard ISO 228-1
Connection type G
Direction Angleway
EU RoHS compliance Out of scope
Flow area [in2] 0.206 in²
Flow area [mm2] 133 mm²
Flow diameter [in] 0.512 in
Flow diameter [mm] 13 mm
Fluid Group 1
In scope of WEEE and contain batteries No
Inlet connection size [in] 3/4
Lift [mm] 1.9 mm
Nominal diameter DN 15
Outlet connection size [in] 1
Packing format Single pack
PED category IV
Pressure certificate Danfoss certificate included
Pressure setting [bar] 22 bar
Pressure setting [psig] 319 psig
Product description Safety Relief Valve
Product group Safety relief valves
Product Name Description Safety relief valve
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R600
R600a
R717
R744
R507A
R1234yf
R1234ze(E)
R125
R152a
R170
R227ea
R236fa
R245fa
R290
R32
R407H
R413A
R417A
R422A
R422B
R422D
R438A
R442A
R444B
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R452B
R452C
R454A
R454B
R454C
R455A
R463A
R512A
R513A
R513B
R515A
R515B
R516A
Temperature range [°C] [max] 100 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 212 °F
Temperature range [°F] [min] -58 °F
Type SFA 15-50
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality