Compressor overflow valve, POV 1050, Butt weld, 25 bar

148F3027

Inlet connection type: Butt weld ANSI, Inlet connection size [mm]: 65, Outlet connection size [mm]: 65, Inlet connection size [in]: 2 1/2 in, Outlet connection size [in]: 2 1/2 in

Product details

Gross weight 6.684 Kilogram
Net weight 6.55 Kilogram
Volume 6.279 Liter
EAN 5702428342773

 

CE evaluated Yes
China RoHS compliance Out of scope
Connection size [in] 2 1/2 in
Connection size [mm] 65 mm
Connection standard ASME B 36.10M SCHEDULE 40
Connection type Butt weld
Contain batteries No
Direction Angleway
EU RoHS compliance Out of scope
Flow area [in2] 1.93 in²
Flow area [mm2] 1244 mm²
Flow diameter [in] 1.56 in
Flow diameter [mm] 40 mm
Fluid Group 1
Inlet connection size [in] 2 1/2 in
Inlet connection size [mm] 65 mm
Inlet connection type Butt weld ANSI
Max. Working Pressure [bar] 40 bar
Max. Working Pressure [psig] 580 psig
Outlet connection size [in] 2 1/2 in
Outlet connection size [mm] 65 mm
Packing format Single pack
PED category II
Pressure certificate TÜV certificate included
Pressure setting [bar] 25 bar
Pressure setting [psig] 363 psig
Product description Pressure-operated pilot valve
Product group Safety relief valves
Product Name Description Compressor overflow valve
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R170
R22
R290
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R600
R600a
R717
R744
R507A
R1234yf
R1234ze(E)
R125
R152a
R227ea
R236fa
R245fa
R32
R407H
R413A
R417A
R422A
R422B
R422D
R438A
R442A
R444B
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R512A
R513A
R513B
R515A
R515B
R516A
Temp. range with POV [°C] [max] 150 °C
Temp. range with POV [°C] [min] -50 °C
Temp. range with POV [°F] [max] 302 °F
Temp. range with POV [°F] [min] -58 °F
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 302 °F
Temperature range [°F] [min] -58 °F
Type POV 1050

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality