Function module, FIA-140B 100

148B6934

Max. Working Pressure [bar]: 140.0

Product details

Gross weight 5.9 Kilogram
Net weight 5.05 Kilogram
Volume 5.372 Liter
EAN 5715162692585

 

Approval C UL US LISTED
Brand SVL Flexline
In scope of WEEE and contain batteries No
Max. Working Pressure [bar] 140 bar
Max. Working Pressure [psig] 2030 psig
Packing format Single pack
Parts included 1 gasket
Parts Program name FIA-140B
Product accessories SVL Flexline accessories
Product group Strainers
Product Name Description Function module
Quantity per packing format 1 pc
Refrigerants R744
Serviceable SVL Flexline spare parts
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 302 °F
Temperature range [°F] [min] -40 °F
Type FIA-140B 100
Type designation Top complete
UL evaluated Yes
Used for product SVL-140B 100

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality