Inspection kit, Sealing parts
148B6849
Type designation: Sealing parts, Used for product: SVA/FIA-140B 50-65
Type designation: Sealing parts, Used for product: SVA/FIA-140B 50-65
Gross weight | 0.044 Kilogram |
Net weight | 0.044 Kilogram |
Volume | 0.55 Liter |
EAN | 5702424590697 |
Gross weight | 0.044 Kilogram |
Net weight | 0.044 Kilogram |
Volume | 0.55 Liter |
EAN | 5702424590697 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
Type | Inspection kit |
Type designation | Sealing parts |
UK RoHS compliance | Out of scope |
Used for product | SVA/FIA-140B 50-65 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
Type | Inspection kit |
Type designation | Sealing parts |
UK RoHS compliance | Out of scope |
Used for product | SVA/FIA-140B 50-65 |