STC spare parts, Lockout Ring -Seal Caps, SVA; STC
148B6707
Lockout Ring -Seal Caps, Used for product: SVA; STC, Packing format: Multi pack, Quantity per packing format: 12
Lockout Ring -Seal Caps, Used for product: SVA; STC, Packing format: Multi pack, Quantity per packing format: 12
Gross weight | 0.234 Kilogram |
Net weight | 0.23 Kilogram |
Volume | 1.138 Liter |
EAN | 5702428545068 |
Gross weight | 0.234 Kilogram |
Net weight | 0.23 Kilogram |
Volume | 1.138 Liter |
EAN | 5702428545068 |
In scope of WEEE and contain batteries | No |
Material Spec. | IS 2062 E250 |
Packing format | Multi pack |
Product group | STC spare parts |
Product Name Description | Lockout ring |
Quantity per packing format | 12 pc |
Type | Accessory |
Type designation | Lockout Ring |
Used for product |
STC SVA |
In scope of WEEE and contain batteries | No |
Material Spec. | IS 2062 E250 |
Packing format | Multi pack |
Product group | STC spare parts |
Product Name Description | Lockout ring |
Quantity per packing format | 12 pc |
Type | Accessory |
Type designation | Lockout Ring |
Used for product |
STC SVA |