Overhaul kit, Cone, sealing, spindle, P/G
148B6472
Type designation: Cone, sealing, spindle, P/G, Used for product: SVA 200
Type designation: Cone, sealing, spindle, P/G, Used for product: SVA 200
Gross weight | 14.868 Kilogram |
Net weight | 13 Kilogram |
Volume | 54.996 Liter |
EAN | 5702428908054 |
Gross weight | 14.868 Kilogram |
Net weight | 13 Kilogram |
Volume | 54.996 Liter |
EAN | 5702428908054 |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | SVL Flexline spare parts |
Product Name Description | Overhaul kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Overhaul kit |
Type designation | Cone, sealing, spindle, P/G |
Used for product | SVA 200 |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | SVL Flexline spare parts |
Product Name Description | Overhaul kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Overhaul kit |
Type designation | Cone, sealing, spindle, P/G |
Used for product | SVA 200 |