Overhaul kit, Cone, sealing, packing gland
148B6177
Type designation: Cone, sealing, packing gland, Used for product: REG 50
Type designation: Cone, sealing, packing gland, Used for product: REG 50
Gross weight | 0.682 Kilogram |
Net weight | 0.64 Kilogram |
Volume | 0.582 Liter |
EAN | 5702428482295 |
Gross weight | 0.682 Kilogram |
Net weight | 0.64 Kilogram |
Volume | 0.582 Liter |
EAN | 5702428482295 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Overhaul kit |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Type | Overhaul kit |
Type designation | Cone, sealing, packing gland |
Used for product | REG 50 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Overhaul kit |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Type | Overhaul kit |
Type designation | Cone, sealing, packing gland |
Used for product | REG 50 |