Overhaul kit, Piston, sealing, packing gland
148B6165
Type designation: Piston, sealing, packing gland, Used for product: SCA 100
Type designation: Piston, sealing, packing gland, Used for product: SCA 100
Gross weight | 2.934 Kilogram |
Net weight | 1.345 Kilogram |
Volume | 7.086 Liter |
EAN | 5702428482158 |
Gross weight | 2.934 Kilogram |
Net weight | 1.345 Kilogram |
Volume | 7.086 Liter |
EAN | 5702428482158 |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | SVL Flexline spare parts |
Product Name Description | Overhaul kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Overhaul kit |
Type designation | Piston, sealing, packing gland |
Used for product | SCA 100 |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | SVL Flexline spare parts |
Product Name Description | Overhaul kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Overhaul kit |
Type designation | Piston, sealing, packing gland |
Used for product | SCA 100 |