Overhaul kit, Piston, sealing, packing gland
148B6163
Type designation: Piston, sealing, packing gland, Used for product: SCA 65
Type designation: Piston, sealing, packing gland, Used for product: SCA 65
Gross weight | 0.922 Kilogram |
Net weight | 0.85 Kilogram |
Volume | 1.667 Liter |
EAN | 5702428482134 |
Gross weight | 0.922 Kilogram |
Net weight | 0.85 Kilogram |
Volume | 1.667 Liter |
EAN | 5702428482134 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Overhaul kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Overhaul kit |
Type designation | Piston, sealing, packing gland |
Used for product | SCA 65 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Overhaul kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Overhaul kit |
Type designation | Piston, sealing, packing gland |
Used for product | SCA 65 |