Overhaul kit, Cone, sealing, packing gland
148B6158
Type designation: Cone, sealing, packing gland, Used for product: SVA 150
Type designation: Cone, sealing, packing gland, Used for product: SVA 150
Gross weight | 4.827 Kilogram |
Net weight | 4.61 Kilogram |
Volume | 6.248 Liter |
EAN | 5702428481885 |
Gross weight | 4.827 Kilogram |
Net weight | 4.61 Kilogram |
Volume | 6.248 Liter |
EAN | 5702428481885 |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | SVL Flexline spare parts |
Product Name Description | Overhaul kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Overhaul kit |
Type designation | Cone, sealing, packing gland |
Used for product | SVA 150 |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | SVL Flexline spare parts |
Product Name Description | Overhaul kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Overhaul kit |
Type designation | Cone, sealing, packing gland |
Used for product | SVA 150 |